IESNA:LM-63-2002
[TEST]P944302
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-940-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29349
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3356.1 3304.7 3339 3405.9 3480.6 3555.3 3625.4 3679.9 3729.7 3799.7
3904 4072.1 4308.8 4588.9 5023.2 5742.4 6553.4 7515.4 8696.9 9890.8
11159.5 12149.5 12769 13218.9 13390.1 13455.5 13685.9 14142 14131.1 12862.4
9649.6 4126.6 1080.3 446.8 166.6 46.7 0
3356.1 3323.4 3357.7 3424.6 3499.3 3574 3641 3695.4 3745.3 3812.2
3913.4 4079.9 4313.4 4587.4 5006.1 5689.5 6486.5 7420.5 8570.8 9922
11181.3 12152.6 12761.3 13195.6 13376.1 13482 13734.2 14190.3 14117.1 12750.4
9350.7 3826.2 1078.7 435.9 165 45.1 0
3356.1 3318.7 3348.3 3410.6 3482.2 3550.7 3611.4 3651.9 3689.2 3743.7
3829.3 3969.4 4173.3 4420.8 4791.3 5392.2 6159.6 7068.7 8072.7 9213.7
10348.5 11379 12101.3 12599.4 12937.2 13268.7 13690.6 14208.9 14447.1 13530.2
10728.3 5449.8 1646.9 605.5 294.2 63.8 0
3356.1 3312.5 3340.5 3396.6 3457.3 3516.4 3570.9 3598.9 3617.6 3645.6
3698.6 3792 3938.3 4115.7 4364.8 4772.6 5331.5 5989.9 6732.4 7582.4
8524.1 9509.5 10441.9 11243.5 11936.2 12607.2 13485.1 14535.8 15371.7 15362.4
13844.7 10248.9 4646.5 1807.2 624.2 216.4 0
3356.1 3312.5 3334.3 3384.1 3437 3490 3542.9 3572.5 3586.5 3600.5
3647.2 3714.1 3827.8 3957 4103.3 4321.2 4648.1 5062.2 5583.6 6209.4
6919.2 7658.6 8508.5 9414.5 10367.2 11386.8 12538.7 13945.9 15708 17174.3
17418.7 15589.7 10602.2 5180.5 1827.5 445.2 0
3356.1 3314.1 3332.7 3377.9 3429.3 3485.3 3535.1 3569.4 3586.5 3603.6
3656.5 3729.7 3835.5 3949.2 4055 4198.2 4450.4 4775.7 5202.3 5728.4
6323 6976.8 7663.3 8474.3 9370.9 10364.1 11526.9 12976.1 14982.6 17077.8
18267.1 17076.2 12610.3 7076.4 2918.7 675.6 0
3356.1 3312.5 3328.1 3371.7 3423 3477.5 3527.3 3564.7 3588 3616.1
3667.4 3745.3 3838.7 3922.7 3992.8 4106.4 4302.5 4553.1 4904.9 5345.5
5840.5 6374.4 6965.9 7635.3 8407.4 9255.7 10381.2 11785.3 13678.1 15989.7
17459.2 16111.1 11063 5775.1 2112.3 361.1 0
3356.1 3323.4 3326.5 3362.3 3413.7 3474.4 3532 3580.3 3620.7 3648.7
3683 3734.4 3793.5 3834 3879.1 3952.3 4056.6 4188.9 4389.7 4691.7
5029.5 5415.5 5854.5 6352.6 6909.9 7576.1 8368.5 9355.4 10569.5 12135.5
13106.8 11435 7384.7 3293.8 842.1 138.5 0
3356.1 3334.3 3332.7 3357.7 3407.5 3472.8 3539.8 3602 3651.9 3687.7
3720.3 3751.5 3760.8 3757.7 3773.3 3807.5 3863.6 3946.1 4072.1 4255.8
4511.1 4806.9 5168 5594.5 6078.6 6623.5 7218.1 7913.9 8743.6 9459.6
9290 7415.8 4237.2 1530.2 381.4 107.4 0
3356.1 3345.2 3346.8 3365.4 3412.1 3471.3 3549.1 3625.4 3686.1 3734.4
3774.8 3798.2 3798.2 3790.4 3782.6 3779.5 3793.5 3838.7 3925.8 4065.9
4265.2 4529.8 4841.1 5211.6 5649 6144 6674.8 7225.9 7683.5 7739.6
6838.3 4522 1615.8 437.4 213.3 84.1 0
3356.1 3362.3 3370.1 3398.1 3447.9 3507.1 3589.6 3675.2 3754.6 3829.3
3902.5 3961.6 4003.7 4041 4073.7 4112.6 4170.2 4248 4364.8 4553.1
4834.9 5210 5681.7 6302.8 7101.4 7943.5 8823 9484.6 9568.6 8303.1
5778.2 2837.7 783 260 116.7 34.2 0
3356.1 3367 3381 3412.1 3466.6 3535.1 3623.8 3720.3 3813.7 3910.3
4016.1 4118.8 4221.6 4325.9 4444.2 4598.3 4789.8 5038.8 5362.6 5776.7
6293.5 6881.9 7535.7 8317.1 9171.7 9940.6 10398.3 10317.4 9402.1 7328.6
4466 2123.2 717.6 250.6 98.1 20.2 0
3356.1 3374.8 3398.1 3440.2 3504 3581.8 3684.5 3801.3 3913.4 4044.1
4193.6 4366.4 4564 4794.4 5077.7 5437.3 5870.1 6354.2 6857 7366
7861 8315.5 8735.8 9188.8 9657.3 9965.6 9918.9 9372.5 8172.3 6008.6
3533.6 1530.2 568.2 230.4 93.4 21.8 0
3356.1 3388.8 3433.9 3500.9 3589.6 3693.9 3827.8 3981.9 4171.8 4409.9
4721.3 5094.9 5507.4 5982.1 6432 6828.9 7132.5 7345.7 7478.1 7565.2
7643.1 7675.7 7591.7 7420.5 7120 6528.5 5541.6 4187.3 2730.3 1562.9
843.7 481 303.5 193 107.4 26.5 0
3356.1 3399.7 3469.7 3561.6 3675.2 3812.2 3986.5 4221.6 4520.5 4897.2
5312.8 5709.7 6056.9 6307.5 6444.5 6478.7 6424.2 6284.1 6046 5686.4
5210 4618.5 3891.6 3080.6 2341.2 1793.2 1411.9 1123.9 896.6 725.4
571.3 445.2 339.3 225.7 123 28 0
3356.1 3413.7 3511.8 3628.5 3763.9 3935.2 4167.1 4480 4864.5 5266.1
5611.7 5860.7 5974.4 5954.1 5818.7 5582.1 5231.8 4744.6 4193.6 3631.6
3153.7 2781.7 2468.8 2148.2 1816.6 1525.5 1285.8 1088.1 912.2 758.1
622.7 501.2 382.9 247.5 147.9 45.1 0
3356.1 3429.3 3550.7 3692.3 3862 4070.6 4355.5 4727.5 5127.5 5448.2
5633.4 5669.3 5580.5 5392.2 5115.1 4708.8 4215.4 3706.3 3275.2 2971.6
2781.7 2622.9 2419 2180.8 1883.5 1653.1 1463.2 1270.2 1100.5 954.2
815.7 666.2 519.9 372 228.8 79.4 0
3356.1 3451.1 3595.8 3757.7 3946.1 4179.6 4494 4889.4 5258.3 5466.9
5490.2 5361 5157.1 4903.4 4568.7 4153.1 3698.6 3300.1 3065 2915.6
2707 2501.5 2235.3 2001.8 1941.1 1810.4 1632.9 1457 1290.4 1125.4
962 812.6 650.7 491.9 323.8 116.7 0
3356.1 3465.1 3628.5 3813.7 4027 4279.2 4604.5 4970.3 5280.1 5373.5
5263 5038.8 4797.5 4526.7 4202.9 3820 3432.4 3181.8 3093 2921.8
2685.2 2364.5 2070.3 2020.5 1939.6 1808.8 1645.4 1474.1 1307.6 1145.7
985.3 839 677.1 526.1 340.9 143.2 0
3356.1 3479.1 3655 3858.9 4090.8 4358.6 4693.2 5062.2 5286.3 5242.7
5015.5 4739.9 4497.1 4262.1 3972.5 3630.1 3325 3233.1 3131.9 2914
2577.8 2163.7 2048.5 1981.6 1928.7 1799.5 1646.9 1486.6 1318.5 1151.9
996.2 809.4 614.9 457.6 281.8 113.6 0
3356.1 3488.4 3662.8 3876 4117.3 4394.4 4736.8 5104.2 5291 5182
4901.8 4620.1 4371 4129.7 3866.7 3581.8 3335.9 3276.7 3136.6 2881.3
2471.9 2131 2020.5 1938 1892.9 1779.2 1645.4 1489.7 1330.9 1175.3
1024.3 825 611.8 456.1 227.3 96.5 0
3356.1 3482.2 3665.9 3877.6 4118.8 4394.4 4733.7 5102.6 5303.4 5199.1
4919 4634.1 4385 4146.9 3890 3616.1 3373.2 3317.2 3167.7 2906.2
2485.9 2141.9 2025.2 1930.2 1880.4 1771.4 1645.4 1492.8 1337.1 1184.6
1027.4 812.6 605.5 434.3 224.2 88.7 0
